Channel 1 - DF1 Master view parameters

In
Device definition
, when
Channel 1
is set to
DF1 Master
, the
Channel 1 - DF1 Master
view includes these parameters:
Parameter
Description
Polling Mode
Specifies the Polling Mode. Available options are:
  • Message Based
    . Do not allow the slave to initiate messages.
  • Message Based
    (default). Allow the slave to initiate messages.
  • Standard
    . Multiple message transfers per node scan.
  • Standard
    . Single message transfer per node scan.
Master Transmit
Specifies the master transmit. Available options are:
  • Between Station Polls
    (default)
  • In Poll Sequence
Normal Poll Node Count
Specifies the number of Normal Polls.
Valid value is from 0 through 230. The default is 0.
Normal Poll Group Size
Specifies the number of Normal Poll Nodes in one cycle of Polling list.
Valid value is from 0 through 230. The default is 0.
Priority Poll Node Count
Specifies the number of Priority Poll Nodes.
Valid value is from 0 through 230. The default is 0.
The sum of Normal Poll Node and Priority Poll Node must be less than or equal to 230.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal