Channel 1 - DH485 view parameters
The
Channel 1 - DH485
view includes these parameters:Parameter | Description |
|---|---|
Station Address | Displays station number of channel. Valid values are from 0 through 31. The default is 0. |
Max Station Address | Specifies the maximum node address of all the devices on the DH485 network. Valid values are from 0 through 31. The default is 31. To optimize network performance, make sure:
Tip: Value 0 means there is only 1 device (5069-SERIAL) in DH485 token ring network. |
Token Hold Factor | Number of transmissions plus retries that a node holding a token can send onto the data link each time it receives the token. Valid values are from 1 through 4. The default is 1. |
Error Detection | Determines method for error detection. Options include:
|
Enable Duplicate Detection | Select to enable duplicate detection. |
Diagnostics | When online, opens the diagnostics dialog box to view diagnostic counters for performance and error management with Channel 1 - DH485. |
Provide Feedback