Channel 1 - DF1 Point to Point view parameters
Use the
Channel 1 - DF1 Point to Point parameters
view to configure the Channel 1 - DF1 Point to Point protocol.Parameter | Description |
|---|---|
Station Address | Enter the station number of the channel. The valid range is from 0 through 254. The default is 0. |
NAK Receive Limit | Enter the NAK Receive Limit. Valid range is from 0 through 127. The default is 3. |
ENQ Transmit Limit | Enter the ENQ Transmit Limit. Valid range is from 0 through 127. The default is 3. |
ACK Timeout | Enter the maximum time the device waits for ACK for each message. A 0 value indicates an indefinite wait. Valid range is from 0 through 32767. The default is 50. |
Embedded Responses | Available options are:
|
Receive Termination Delimiter: 1 | Specifies the channel's first termination delimiter. The termination delimiter is used to signal the end of the data. Valid value is 8 bit - $00 to $FF. |
Receive Termination Delimiter: 2 | Specifies the channel's second termination delimiter. Valid value is 8 bit - $00 to $FF. Tip: To use only the first termination delimiter to signal the end of the data, set the Termination Delimiter 2 to $FF . |
Error Detection | Select Error Detection method:
|
Enable Duplicate Detection | When selected, Acknowledges and discards duplicate messages. |
Diagnostics | When online, opens the diagnostics dialog box to view diagnostic counters for performance and error management with Channel 1 - DF1 Point to Point. |
Provide Feedback