Tag definitions (5034-OB8S)
The 5034-OB8S module has input and output tags.
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | The module's operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection to the target is running. The module always returns a zero in this member. The controller
overwrites the zero with a one when the connection is not
up. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. |
|
Uncertain (Packed data) | BOOL | Indicates if the module is operating outside the designed
operating range (such as temperature). If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is
detected, and when a distinct diagnostic condition transitions
from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Ptxx.Readback PtxxReadback (Packed data) | BOOL | Indicates the current digital output value. |
|
Ptxx.Fault | BOOL | One of the following:
If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy. |
|
Ptxx.Uncertain | BOOL | Indicates that the point data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy. |
|
Ptxx.Status PtxxStatus (Packed data) | BOOL | Indicates the status of the channel. |
|
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.Data PtxxData (Packed data) | BOOL | Indicates the current digital output value. |
|
Ptxx.ResetFault PtxxResetFault (Packed data) | BOOL | When Latch Fault until Reset via Output Tag is enabled, the I/O
channel holds safety output fault indications until it checks
that the fault is removed. If the fault is removed, it clears only the fault status upon
detecting that the ResetFault bit in its channel sees a 0 to 1
transition. | A 0 to 1 transition unlatches the fault. |
Provide Feedback