Points view parameters (5034-UB8)
The
Points
view includes these parameters for Disabled Points:
Parameter | Description |
|---|---|
Disabled Points | Displays the points that have been disabled. |
The
Points
view includes these parameters for Power Supply Points:
Parameter | Description |
|---|---|
Power Supply Points | Displays the points that are configured as Power Supply. |
The
Points
view includes these parameters for Digital Input Points:
Parameter | Description |
|---|---|
Point | Displays the point number to which this configuration
applies. |
Mode | Displays the mode for the point. |
Power Source | Defines the power source for the point.
|
Input Filter Time Off → On | Defines how long an Off to On input transition must remain in
the On state before the device considers the transition
valid. |
Input Filter Time On → Off | Defines how long an On to Off input transition must remain in
the Off state before the device considers the transition
valid. |
Counter Preset | Displays the value, set in the output tag Preset, to use for
counter preset. The value can range from
0…2,147,483,647. |
Counter Rollover at Preset | Determines the action that is taken when input tag Count
reaches output tag Preset value.
|
Diagnostics | Opens the Diagnostics dialog, which contains diagnostic
information. |
The
Points
view includes these parameters for Digital Output Points:
Parameter | Description |
|---|---|
Point | Displays the point number to which this configuration
applies. |
Mode | Displays the mode for the point. |
Output State During Program Mode | Determines the behavior of each output when the controller
transitions to Program Mode or Inhibit mode. While in
Program Mode or Inhibit mode, outputs from the controller
are ignored and the output behaves as follows:
|
Output State During Communication Fault Mode | Determines what happens to the output of each point after a
communication fault occurs and the module enters
Communication Fault Mode.
|
Enable No Load Diagnostics | Determines whether No Load detection is enabled. No Load
detects whether a signal wire is disconnected from one of
the RTB terminals or the RTB is removed. |
Diagnostics | Opens the Diagnostics dialog, which contains diagnostic
information. |
Provide Feedback