Ptxx Diagnostics view parameters (5034-UB8F)
The
Ptxx Diagnostics
view includes these parameters.
Parameter | Description |
|---|---|
Fault Exists | Displays whether a fault is present. |
Data Uncertain | Displays the module is operating outside the designed
operating range, or data is under manual or override
control. |
Field Power | Displays whether field power is present on the point. |
Field Power On Timestamp | Displays the timestamp of the last time field power turned on
in YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was
recorded. |
Field Power Off Timestamp | Displays the timestamp of the last time field power turned
off in YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was
recorded. |
Short Circuit Fault | Displays whether a short circuit fault is present on the
point. |
Short Circuit Fault Timestamp | Displays the timestamp of the last short circuit fault in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was
recorded. |
Power Source Short Circuit | Displays whether a power source short circuit fault is
present on the point. When the power source for the point is configured as Module
SSV, if a fault is present, it indicates that the module SSV
has a short circuit condition. When the power source for the point is configured as Ptxx, if
a fault is present, it indicates that the point has a short
circuit condition. |
Power Source Short Circuit Timestamp | Displays the timestamp of the last power source short circuit
fault in YYYY-MM-DD-HH:mm:SS.mmm format.
|
Provide Feedback