Device Definition – Overview view parameters (5034-UB8)
The
Overview
view in the Device Definition dialog includes these parameters:
Parameter | Description |
|---|---|
Device Type | Displays the device catalog number and type. |
Name | Enter an IEC 61131 compliant device name. |
Description | Enter the description of the device. |
Slot | Specifies the slot number where the device resides. |
Series | Specifies the series of the device. |
Revision | Specifies the major and minor revisions of the device. The valid
range for minor revision is 001...255. |
Electronic Keying | Defines the electronic keying that is used for the device. Electronic keying compares the device that is defined in the
project to the installed device. If keying fails, a fault
occurs. Valid values include:
ATTENTION:
Be cautious when
using Disable Keying. If used incorrectly, this option can
lead to personal injury or death, property damage, or
economic loss. We strongly recommend that you do not use
Disable Keying.
If you use Disable Keying, you must take
full responsibility for understanding whether the device
being used can fulfill the functional requirements of
the application. For more detailed information on Electronic Keying, see
Electronic Keying in Logix 5000 Control Systems Application
Technique, publication LOGIX-AT001. |
Connection | Sets the connection type or the communication format. Available options are:
|
MAOC Compatible Data | Specifies whether the data is compatible with Motion Arm Output
Cam (MAOC) instruction. If the data is not compatible with MAOC, you cannot use this
module with MAOC instruction. Some point assignment options are not available when Yes is
selected. |
Provide Feedback