Configuration Tag Definitions – 5034-OF4IH
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.AlarmDisable | BOOL | Disables all alarms on the channel. | 0 = Alarms are enabled 1 = Alarms are disabled |
Chxx.LimitAlarmLatchEn | BOOL | Configures Limit alarms to latch until they are explicitly
unlatched. | 0 = Latching disabled 1 = Latching enabled |
Chxx.RampAlarmLatchEn | BOOL | Latches Ramp Alarm when set so that it does not clear until
explicitly unlatched. | 0 = Latching disabled 1 = Latching enabled |
Chxx.NoLoadEn | BOOL | Enables the input No Load diagnostic. | 0 = Disabled 1 = Enabled |
Chxx.Disable | BOOL | Disables the channel. | 0 = Channel is enabled 1 = Channel is disabled |
Chxx.FaultMode | BOOL | Determines output action when a connection fault occurs. At the fault occurrence, the output holds its last state or
transitions to the value set in the Fault Value parameter. The
channel continues the Fault Mode for the length of time set in
the Fault Value State Duration parameter. | 0 = Transition to user-defined value 1 = Hold Last State |
Chxx.ProgMode | BOOL | Determines output action when the controller transitions to
Program Mode or Inhibit mode. At the transition to Program Mode, the output holds its last
state or transitions to the value set in the Program Value
parameter. | 0 = Transition to user-defined value 1 = Hold Last State |
Chxx.ProgramToFaultEn | BOOL | Determines channel action if a connection faults while the module
is in a safe state for Program Mode. The channel can remain in a safe state for Program Mode or
transition to a safe state for Communication Fault mode. If the channel remains in a safe state for Program Mode, the
Final Fault State parameter is ignored. | 0 = Remains in the Program state 1 = Transitions to the safe state for the Fault mode |
Chxx.FaultValueStateDuration | SINT | Determines the length of time the FaultMode or FaultValue
parameter value is held prior to the Final Fault State. |
|
Chxx.FaultValue | REAL | Value to which the output changes if the following events
exist:
| Any value |
Chxx.ProgValue | REAL | Value to which the channel changes if the following events
exist:
| Any value |
Chxx.FaultFinalState | REAL | If FaultValueStateDuration is nonzero, this value determines the
final Output state after the configured FaultValueStateDuration
timeout occurs. | Any value |
Chxx.RampInRun | BOOL | Enables Output Ramping when the module is in Run Mode. Output changes during Run Mode are limited to the Maximum Ramp
Rate value. | 0 = Ramping disabled 1 = Ramping enabled in Run Mode |
Chxx.RampToProg | BOOL | Enables Output Ramping when the controller transitions to Program
Mode. Output changes during Program Mode are limited to the Maximum
Ramp Rate value. | 0 = Ramping disabled 1 = Ramping enabled to Program Mode state |
Chxx.RampToFault | BOOL | Enables Output Ramping when the connection to the module
faults. Output transitions to FaultValue and FaultFinalState are limited
to the MaximumRampRate. | 0 = Ramping disabled 1 = Ramping enabled to Fault mode state |
Chxx.HoldForInit | BOOL | When set, configures the channel to hold, or not change, until
initialized with a value within 0.1% of full scale of its
current value when one of the following conditions occurs.
| 0 = Output O.Chxx.Data signal immediately 1 = Hold last signal until initialization match |
Chxx.MaxRampRate | REAL | Maximum rate at which the channel can transition to in
Engineering Units/Second. This tag is used only if at least one of the following output
ramping modes is enabled:
| If the MaxRampRate = 0.0, the ramp rate is limited to ramping the
range full scale in one RPI. Any value greater than zero = Trigger point |
Chxx.LowSignal | REAL | One of four points used in scaling. The low signal is in terms of
the inputs signal units and corresponds to the low engineering term
when scaled. | Any value |
Chxx.HighSignal | REAL | One of four points used in scaling. The high signal is in terms
of the inputs signal units and corresponds to the high engineering
term when scaled. | Any value greater than the low signal in range |
Chxx.LowEngineering | REAL | One of four points used in scaling. The low engineering helps
determine the engineering units the signal values scale into. The
low engineering term corresponds to the low signal value. | Any value |
Chxx.HighEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into. The
high engineering term corresponds to the high signal value. | Any value |
Chxx.LowLimit | REAL | Lowest value to which the output can go. The tag value is
engineering units. | Any value lower than the HighLimit |
Chxx.HighLimit | REAL | Highest value to which the output can go. The tag value is
engineering units. | Any value higher than the LowLimit |
Chxx.Offset | REAL | Compensates for any known error on the sensor or channel to which
the sensor is connected. The value is set in engineering
units. | Any value Use a small value. |
Provide Feedback