Configuration Tag Definitions – 5034-IF4IH
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
ChXXSourcing | BOOL | Controls whether the channel provides loop power to connected
devices. |
|
Chxx.SensorType | SINT | Type of sensor | Not applicable to this module |
Chxx.NotchFilter | SINT | Notch Filter removes line noise for the channel. |
|
Chxx.AlarmDisable | BOOL | Disables all alarms on the channel.
IMPORTANT:
Consider the
following:
| 0 = Alarms are enabled 1 = Alarms are disabled |
Chxx.ProcessAlarmLatchEn | BOOL | Configures Process alarms to latch until they are explicitly
unlatched. The Process alarms include:
| 0 = Latching disabled 1 = Latching enabled |
Chxx.RateAlarmLatchEn | BOOL | Configures the Rate Alarm to latch until it is explicitly
unlatched. | 0 = Latching disabled 1 = Latching enabled |
Chxx.OpenWireEn | BOOL | Configures OpenWire detection when the signal wire is
disconnected from one of its channels or the RTB. | 0 = OpenWire detection disabled 1 = OpenWire detection ernabled |
Chxx.Disable | BOOL | Disables the channel. | 0 = Channel is enabled 1 = Channel is disabled |
Ch0x.TenOhmOffset | INT | Not applicable | 0 |
Chxx.DigitalFilter | INT | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into. The
high engineering term corresponds to the high signal value. | 0…32,767 ms |
Chxx.LowSignal | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into.
The high engineering term corresponds to the high signal
value. | Any value |
Chxx.HighSignal | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into.
The high engineering term corresponds to the high signal
value. | Any value |
Chxx.LowEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into.
The high engineering term corresponds to the high signal
value. | Any value |
Chxx.HighEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into.
The high engineering term corresponds to the high signal
value. | Any value |
Chxx.LLAlarmLimit | REAL | The Low Low Alarm trigger point. Causes the ChxxLLAlarm to
trigger when the input signal moves beneath the configured trigger
point. Value is in terms of engineering units. | Any value |
Chxx.LAlarmLimit | REAL | The Low Alarm trigger point. Causes the ChxxLAlarm to trigger
when the input signal moves beneath the configured trigger point.
Value is in terms of engineering units. | Any value |
Chxx.HAlarmLimit | REAL | The High Alarm trigger point. Causes the ChxxHAlarm to trigger
when the input signal moves above the configured trigger point.
Value is in terms of engineering units. | Any value |
Chxx.HHAlarmLimit | REAL | The High High Alarm trigger point. Causes the ChxxHHAlarm to
trigger when the input signal moves above the configured trigger
point. Value is in terms of engineering units. | Any value |
Chxx.RateAlarmLimit | REAL | The Rate Alarm trigger point. Causes the ChxxRateAlarm to trigger
when the input signal changes at a rate faster than the configured
Rate Alarm. Configured in Engineering Units per second. | 0 = Rate Alarm is not used Any value greater than zero = Trigger point |
Chxx.AlarmDeadband | REAL | Allows a process alarm to remain set, despite the alarm condition
disappearing, as long as the input data remains within the
deadband of the process alarm. The deadband value is subtracted from the High and High High
Alarm Limits to calculate the deadband thresholds for these
alarms. The deadband value is added to the Low and Low Low Alarm
Limits to calculate the deadband thresholds for these
alarms. | Any non-negative value |
Provide Feedback