Channelxx Diagnostics dialog parameters (Output Modules)
The
Channelxx Diagnostics
dialog includes these parameters:Parameter | Description |
|---|---|
Fault Exist | Displays whether a fault is present on the channel. |
Data Uncertain | Displays the module is operating outside the designed operating
range, or data is under manual or override control. |
Field Power | Displays whether field power is present on the channel. |
Short Circuit Fault | Displays whether a short circuit or overcurrent fault (greater
current at an output than the maximum current level the channel can
handle) is present on the channel. |
No Load Fault | Displays whether a No Load fault (a signal wire is disconnected from
the output or the RTB) is present on the channel. |
Range | If a connection is open, it displays the currently configured
range. If a connection is not open, it displays the most recently
configured range. |
Gain | Displays the channel calibration gain from the last valid
calibration. |
Offset | Displays the channel calibration offset from the last valid
calibration. |
Field Power On Timestamp | Displays the timestamp of the last time the field power turned on in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was recorded. |
Field Power Off Timestamp | Displays the timestamp of the last time the field power turned off in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was recorded. |
Short Circuit Fault Timestamp | Displays the timestamp of the last short circuit fault in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was recorded. |
No Load Fault Timestamp | Displays the timestamp of the last No Load fault in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was recorded. |
Calibration Timestamp | Displays the timestamp of the last calibration in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time was recorded. |
Provide Feedback