PtXX Diagnostics - Input dialog box parameters (16-point mode)
Parameter | Description | Value |
|---|---|---|
Fault exists | Shows whether a fault is present on the connected device. | Yes or No |
Data uncertain | Shows that the device is operating outside the designed operating range, or data is under manual or override control. | Yes or No |
SA power fault | Shows whether the channel has a Sensor Actuator Power fault. | Present or Not Present |
SA SSV short circuit | Shows whether the channel Sensor Actuator Sensor Source Voltage has a short circuit or overcurrent fault | Present or Not Present |
SA power fault timestamp SA SSV short circuit timestamp | Displays the timestamp of the last fault in YYYY -MM -DD -HH :mm :SS .mmm format.
| A valid time or None if no event time was recorded. |
Parameter | Description | Value |
|---|---|---|
Fault exists | Shows whether a fault is present on the connected device. | Yes or No |
Data uncertain | Shows that the device is operating outside the designed operating range, or data is under manual or override control. | Yes or No |
LA power fault | Shows whether the channel has a Local Actuator Power fault. | Present or Not Present |
LA SSV short circuit | Shows whether the channel Local Actuator Sensor Source Voltage has a short circuit or overcurrent fault | Present or Not Present |
LA power fault timestamp LA SSV short circuit timestamp | Displays the timestamp of the last fault in YYYY -MM -DD -HH :mm :SS .mmm format.
| A valid time or None if no event time was recorded. |
Provide Feedback