Device-defined data type (AB: 1756_DO_AC_Diag:C:0)
This table lists the device-defined data types created according to the selected
Communication Format
when creating the device.Comm Format: Full Diagnostics - Output Data, Full Diagnostics - Scheduled Output Data
Member Name | Type | Default Display Style | Description |
|---|---|---|---|
ProgToFaultEn
(1 byte per device) | BOOL | Binary | Program to Fault Transition - Enables transitioning of outputs to FaultMode if a communications failure occurs in Program Mode. Otherwise, outputs remain in ProgramMode.
|
FaultMode | DINT | Binary | Fault Mode - Used with FaultValue to configure the state of outputs when a communications fault occurs.
|
FaultValue | DINT | Binary | Fault Value - Used with FaultMode to configure output state when a communications fault occurs.
|
ProgMode | DINT | Binary | Program Mode - Used with ProgValue to configure the state of outputs when the controller is in Program Mode.
|
ProgValue | DINT | Binary | Program Value - Used with ProgMode to configure the state of outputs when the controller is in Program Mode.
|
FaultLatchEn | DINT | Binary | Fault is Latched - For an output device, if enabled for a point, any NoLoad, OutputVerifyFault, or FieldPwrLoss fault remains latched in the faulted state until you clear the fault, even if the fault no longer exists. This does not affect FuseBlown because FuseBlown is always latched.
|
NoLoadEn | DINT | Binary | No Load – Enables No Load diagnostic.
|
OutputVerifyEn | DINT | Binary | Output Verify - Enables Output Verify Fault diagnostic
|
FieldPwrLoss | DINT | Binary | Field Power Loss - AC input or output diagnostic detects that field power has failed or is disconnected from the device.
|
Provide Feedback