Device-defined data types (1756-OF8)
Logix Designer
and FactoryTalk Design Studio
programming software automatically creates device-defined data types and tags when a device is created. This table shows the device-defined data types that are created for the device depending upon the the selected communication format.Comm Format | Device-defined Data Type |
|---|---|
CST Timestamped Float Data | AB:1756_OF8_CST_Float:I:0 AB:1756_OF8_Float:O:0 AB:1756_OF8_Float:C:0 AB:1756_NIO_Struct:C:0 |
CST Timestamped Integer Data | AB:1756_OF8_CST_Integer:I:0 AB:1756_OF8_Integer:O:0 AB:1756_OF8_Integer:C:0 |
Float Data | AB:1756_OF8_Float:I:0 AB:1756_OF8_Float:O:0 AB:1756_OF8_Float:C:0 AB:1756_NIO_Struct:C:0 |
Integer Data | AB:1756_OF8_Integer:I:0 AB:1756_OF8_Integer:O:0 AB:1756_OF8_Integer:C:0 |
Listen Only – CST Timestamped Float Data | AB:1756_OF8_CST_Float:I:0 |
Listen Only – CST Timestamped Integer Data | AB:1756_OF8_CST_Integer:I:0 |
Listen Only – Float Data | AB:1756_OF8_Float:I:0 |
Listen Only – Integer Data | AB:1756_OF8_Integer:I:0 |
Provide Feedback