Low limit and high limit
Refer to this table for the limit values.
Range | Low Limit | High Limit |
|---|---|---|
-10 V to 10 V | -10.0000 | 10.0000 |
0 V to 5 V | 0.0000 | 5.0000 |
0 V to 10 V | 0.0000 | 10.0000 |
0 mA to 20 mA | 0.0000 | 20.0000 |
Provide Feedback