Valid Point Mode combinations
When
Point Operation Type
is set to Single
, all modes are valid for odd and even points.When
Point Operation Type
is set to Equivalent
or Complementary
, valid combinations are as follows:Odd Point Mode | Even Point Mode |
|---|---|
Not Used | Not Used |
Safety Pulse Test | Safety Pulse Test |
Safety Pulse Test | Safety |
Safety | Safety Pulse Test |
Safety | Safety |
Provide Feedback