Input data status and description
Input Data | Input Status | Description |
|---|---|---|
Safety | None | Input data type and tag - The input data type contains tags for the safety input data. |
Combined Status - Muting | Input data type and tag - The input data type contains tags for the safety input data, combined status, and muting lamp status. | |
Pt. Status - Muting | Input data type and tag - The input data type contains tags for the safety input data, individual Pt. status and muting lamp status. | |
Pt. Status - Muting - Test Output | Input data type and tag - The input data type contains tags for the safety input data, individual Pt. status, test output status and muting lamp status. | |
Pt. Status | Input data type and tag - The input data type contains tags for eight safety input data and eight individual Pt. status. | |
Small Safety | Pt. Status | Input data type and tag - The input data type contains tags for safety input data and individual Pt. status. |
Safety - Readback | Pt. Status - Muting | Input data type and tag - The input data type contains tags for the safety input data, individual Pt. status, muting lamp status and readback of the output. |
Pt. Status - Muting - Test Output | Input data type and tag - The input data type contains tags for the safety input data, individual Pt. status, muting lamp status, test output status and readback of the output, depending upon the device. |
Provide Feedback