Ch01 view parameters (Frequency mode)

When
Input Data
in
Device definition
is set to
Frequency
, the
Ch01
view includes these parameters:
Parameter
Description
Range
Select the range of frequencies to measure.
Selecting an appropriate range for your application ensures that the device provides the best possible resolution. The available options are:
  • 0 Hz to 15 kHz (default)
  • 0 Hz to 10 kHz
  • 0 Hz to 5 kHz
  • 0 Hz to 2 kHz
  • 0 Hz to 1 kHz
  • 0 Hz to 500 Hz
  • 0 Hz to 200 Hz
  • 0 Hz to 100 Hz
  • 0 Hz to 50 Hz
  • 0 Hz to 20 Hz
  • 0 Hz to 10 Hz
  • 0 Hz to 5 Hz
  • 0 Hz to 2 Hz
  • 0 Hz to 1 Hz
Engineering Units
Sets the unit of measurement for
High Engineering
and
Low Engineering
and for the channel's input value.
High Signal
Sets one of the four constants in the scaling equation.
High Signal
is in terms of the input signal units and corresponds to
High Engineering
when scaled.
High Signal
must be greater than
Low Signal
.
High Engineering
Sets one of the four constants in the scaling equation.
High Engineering
corresponds to
High Signal
and helps determine the engineering units that the signal values scale into.
Low Signal
Sets one of the four constants in the scaling equation.
Low Signal
is in terms of the input signal units and corresponds to
Low Engineering
when scaled.
Low Engineering
Sets one of the four constants in the scaling equation.
Low Engineering
corresponds to
Low Signal
and helps determine the engineering units that the signal values scale into.
Enable Diagnostics
Enables short circuit and open wire detection on the channel when selected.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal