Ch01 view parameters (Counter mode)
When
Input Data
in Device definition
is set to Counter
, the Ch01
view includes these parameters:Parameter | Description |
|---|---|
Rollover at Preset | By default, the count value rollovers to 0 when the count value reaches 2147483647. If Rollover at Preset is selected, the rollover to 0 occurs at the Preset value. |
Direction Detection | Enables the ability for the device to report a direction. If enabled, the input channel is used with a second sensor to determine the direction of rotation. The result is reflected in the Direction input tag. |
Predivider | Increments the count value every n pulses, where n is the predivider value (default = 1, min = 1, max = 32767) |
Enable Diagnostics | Enables short circuit and open wire detection on the channel when selected. |
Provide Feedback