Partially Filled Pipe Detection
Assign process variable
Select process variable for partially filled pipe detection
Property | Value |
|---|---|
Selection / Range |
|
Factory Setting | Off *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | ENUM16 |
High value partial filled pipe detection
Enter upper limit value for deactivating partially filled pipe detection
Property | Value |
|---|---|
Selection / Range | Depends on system units or other settings |
Factory Setting | 6000 *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Low value partial filled pipe detection
Enter lower limit value for deactivating partially filled pipe detection
Property | Value |
|---|---|
Selection / Range | Depends on system units or other settings |
Factory Setting | 200 *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Response time partially filled pipe detection
Enter time before diagnostic message is displayed for partially filled pipe detection
Property | Value |
|---|---|
Selection / Range | 0 - 100 s |
Factory Setting | 1 s *Depends on order options or device settings |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Provide Feedback