Custom Input Connection

Input Assembly Positions 1-10

Assignment of process variable to positions 1-10 of the custom input data.
Input Assembly Positions 1-10 parameter properties
Property
Value
Selection / Range
  • Off
  • Mass flow
  • Volume flow
  • Corrected volume flow
  • Target mass flow
  • Carrier mass flow
  • Target volume flow
  • Carrier volume flow
  • Target corrected volume flow
  • Carrier corrected volume flow
  • Density
  • Reference density
  • Concentration
  • Dynamic viscosity
  • Kinematic viscosity
  • Temp. compensated dynamic viscosity
  • Temp. compensated kinematic viscosity
  • Temperature
  • Carrier pipe temperature
  • Electronic temperature
  • Oscillation frequency 0
  • Oscillation frequency 1
  • Oscillation amplitude 0
  • Oscillation amplitude 1
  • Frequency fluctuation 0
  • Frequency fluctuation 1
  • Oscillation damping 0
  • Oscillation damping 1
  • Oscillation damping fluctuation 0
  • Oscillation damping fluctuation 1
  • Signal asymmetry
  • Exciter current 0
  • Exciter current 1
  • Supervision exciter current 1
  • Supervision exciter current 2
  • HBSI
  • Totalizer 1
  • Totalizer 2
  • Totalizer 3
  • Reference density alternative
  • GSV flow
  • GSV flow alternative
  • NSV flow
  • NSV flow alternative
  • S&W volume flow
Factory Setting
Position 1: Mass flow
Position 2: Volume flow
Position 3: Corrected volume flow
Position 4: Temperature
Position 5: Density
Position 6: Reference density
Position 7: Supervision exciter current 1
Position 8: Totalizer 1
Position 9: Totalizer 2
Position 10: Totalizer 3
Visibility
Operator
Write Access
Maintenance
Data Type
ENUM16

Input Assembly Positions 11-20

Assignment of process variable to positions 11-20 of the custom input data.
Input Assembly Positions 11-20 parameter properties
Property
Value
Selection / Range
  • Off
  • Actual diagnostics
  • Previous diagnostics
  • Mass flow unit
  • Volume flow unit
  • Corrected volume flow unit
  • Temperature unit
  • Density unit
  • Reference density unit
  • Concentration unit
  • Dynamic viscosity unit
  • Kinematic viscosity unit
  • Unit totalizer 1
  • Unit totalizer 2
  • Unit totalizer 3
  • Verification results
  • Verification status
  • Zero point adjustment
Factory Setting
Position 11: Mass flow unit
Position 12: Volume flow unit
Position 13: Corrected volume flow unit
Position 14: Temperature unit
Position 15: Density unit
Position 16: Reference density unit
Position 17: Off
Position 18: Totalizer 1 unit
Position 19: Totalizer 2 unit
Position 20: Totalizer 3 unit
Visibility
Operator
Write Access
Maintenance
Data Type
ENUM16
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal