Concentration
Concentration coefficients
Enter the coefficient
Property | Value |
|---|---|
Selection / Range | A0: -3.0e+38 - 3.0e+38 A1: -3.0e+38 - 3.0e+38 A2: -3.0e+38 - 3.0e+38 A3: -3.0e+38 - 3.0e+38 A4: -3.0e+38 - 3.0e+38 B1: -3.0e+38 - 3.0e+38 E-3 B2: -3.0e+38 - 3.0e+38 E-6 B3: -3.0e+38 - 3.0e+38 E-9 D1: -3.0e+38 - 3.0e+38 E-2 D2: -3.0e+38 - 3.0e+38 E-4 D3: -3.0e+38 - 3.0e+38 E-3 D4: -3.0e+38 - 3.0e+38 E-5 |
Factory Setting | A0: -7.2952 A1: 15.1555 A2: -11.6756 A3: 4.4759 A4: -0.6615 B1: 0.7220 E-3 B2: 38.9126 E-6 B3: -1.6739 E-9 D1: -0.0975 E-2 D2: -0.3731 E-4 D3: 0.2957 E-3 D4: -0.1721 E-5 |
Visibility | Operator |
Write Access | Maintenance |
Data Type | FLOAT |
Provide Feedback