Current Outputs

Process Value - Value

(class 0x310, instance 1, attribute x)
Process Value in its Engineering Unit which is mapped to current output.
Process Value channel attribute numbers
Channel
Attribute number
1
110
2
113
3
116
4
119
5
122
6
125
7
128
8
131

Process Value - Unit

(class 0x310, instance 1, attribute x)
Engineering Unit. Encoding see EtherNet/IP manual.
Process Value Unit channel attribute numbers
Channel
Attribute number
1
112
2
115
3
118
4
121
5
124
6
127
7
130
8
133

Process Value - Status

(class 0x310, instance 1, attribute x)
Status of the Process value.
Process Value Status encoding
Value
Status
0
Bad: NotConnected. Never transmitted from the device, EDS offline default value.
4
Bad: ConfigurationError. Set if no process value is mapped to the device variable AIx/DIx.
12
Bad: DeviceFailure. Set if the device cannot provide a valid value due to an error.
64
Uncertain: NonSpecific. Set if the device cannot provide an accurate value due to an error.
128
Good: OK. The value is valid
Process Value Status channel attribute numbers
Channel
Attibute number
1
111
2
114
3
117
4
120
5
123
6
126
7
129
8
132

Current[A] - Value

(class 0x310, instance 1, attribute x)
Process Value in its Engineering Unit which is mapped to current output.
Current[A] channel attribute numbers
Channel
Attribute number
1
134
2
135
3
136
4
137
5
138
6
139
7
140
8
141
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal