Indicators and LEDs

The 485 communication module is equipped with LEDs which signal the device and communication state.
The Display provides a rich set of settings and diagnostic information.
Diagnostic messages with the NE107 category: F(ailure) are additionally signaled with a red backlight.
LED locations
Indi
LED descriptions
LED
Name
Color
Description
RJ45
LNK/ACT
Green
Off = Connection is not active
On = Connection is active
Flashing = Data transmission
RJ45
10/100
Yellow
Off = Transmission rate 10 MBit/s
On = Transmission rate 100 MBit/s
PWR
Power
Green
Supply voltage is applied and module is initialized
BF
Bus failure
Red
Bus failure
SF
System failure
Red
System failure
COM
Communication
Yellow
Modbus message sent or received
T
Bus termination
Yellow
Off = No termination
On = Termination is used
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal