Loading

Tubular Weld Field Immune Sensors
Allen-Bradley

Our weld field immune sensors feature immunity to magnetic fields as well as weld-slag build-up.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 871Z Tubular Weld Field Immune Sensors and and 871ZT Tubular Weld Field Immune Equal-sensing Sensors operate effectively in the presence of magnetic fields, and are engineered for enhanced toughness to withstand the harsh environment associated with weld cells. These models feature housings built with a PTFE-coated brass housing offering superior resistance to weld-slag buildup.

Our Bulletin 871TM Tubular Weld Field Immune Sensors feature immunity to magnetic fields as well as weld-slag buildup with the added benefit of an extremely robust, IP69K rated, full stainless-steel housing. These models are designed for the harshest environments and offer superior durability, impact resistance, and operating temperature.

871Z Tubular Weld Field Immune Sensors

  • Equal sensing for all metals (871ZT only)
  • Cable or quick-disconnect styles
  • PTFE-coated brass barrel
  • Weld field immunity
  • 12 mm, 18 mm, and 30 mm diameters
  • Short circuit, false pulse, overload, and transient noise protection
  • Applications include:
    • Weld cells
    • Automotive

871ZT Tubular Weld Field Immune Equal-sensing Sensors

  • Weld-slag resistant PTFE-coated brass barrel and face
  • Equal sensing for all metals
  • Micro quick-disconnect
  • Normally open output
  • Reverse polarity, short circuit, overload, false pulse, and transient noise protection

871TM Full Stainless-steel Tubular Weld Field Immune Sensors

  • Weld splatter resistant, stainless-steel face and threaded body
  • Weld field immune up to 40 mT (400 Gauss) protection
  • M8, M12, and M18 barrel sizes
  • IP69K rated housing
  • -25…+85 °C (-13…+185 °F) operating temperature
  • Increased sensing ranges
  • Micro and Pico quick disconnect 
  • Reverse polarity, short circuit, overload, false pulse, and transient noise protection

Certifications
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
UK Conformity Assessed UK Conformity Assessed

871Z Tubular Weld Field Immune Sensors

  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations
  • cUL Certified
  • UL Listed

 

871ZT Tubular Weld Field Immune Equal-Sensing Sensors

  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 871TM Long Range Inductive Proximity Sensors with IO-Link Product Profile 871TM-PP002_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Tubular Weld Field Immune Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose