Loading

Solid-state Pressure Sensors
Allen-Bradley

Our Bulletin 836P solid-state pressure sensors measure liquids or gases from -14.5...10,000 psi. These sensors are available in display and non-display models with IO-Link Technology, discrete, and analog outputs.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 836P solid-state pressure sensors measure liquids or gases from -14.5…+10,000 psi. These sensors are available in display and non-display models with IO-Link technology, discrete, and analog outputs. There are various process connections that include flush mount and sanitary connections for application flexibility.

  • Offers a rugged, corrosion-resistant 316L stainless steel sensing element
  • Provides compact form factor
  • Offers display and non-display models
  • IP67 enclosure rating

836P Display Pressure Sensors

  • Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
  • Provides rotatable housing (320°) and head (330°)
  • Provides rotatable display 180°
  • Offers sanitary options

836P Non-display Pressure Sensors

  • Includes operating pressures from -14.7...10,000 psi
  • Provides tough, miniature form factor
  • Includes analog output from 4...20 mA

The flexibility of switch configuration and mounting options make these solid-state pressure sensors suitable for a wide range of applications including:

  • Harsh chemical wash-down — 316L stainless steel rating for food, beverage, and other applications requiring equipment wash-down
  • Machine Tool — Monitor hydraulic and pneumatic pressures as well as coolant temperatures
  • Automotive — Monitor air-pressure, welding coolant pressures and temperatures, hydraulic power units
  • Discrete Batch — Monitor process temperatures and pressures
  • OEM Machine Builders / Large End Users — Display models can be programmed via on machine, easy to use push buttons and also remotely through Studio 5000 Logix Designer software to reduce downtime
  • Food and Beverage — Hygienic pressure measurement and monitoring for packaging and bottle filing machines
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 836P Solid-state Pressure Sensors Product Profile 836P-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Condition Sensors and Switches Brochure 836E-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Solid-state Pressure Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose