Our Bulletin 45CLR ColorSight™ Color & Contrast Sensors are self-contained color detection sensors with three output channels, allowing for the concurrent sensing of three different colors. RS-485 compatible models are also available that provide matching of up to five colors and communicate true RGB values for remote processing of additional colors.
- Products
- Overview
- Documentation
- Certifications
Overview
- Wide sensing range tolerance
- Three-channel color matching (three outputs)
- Gating input (also known as inhibiting input)
- Adjustable tolerance for high precision to general color matching
- Optional pulse stretching (50 ms)
- Teach colors via push buttons
- External teach capability
- Teach button lockout
- 270° rotatable connector
- IP67 enclosure
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.