Loading

442L SafeZone Safety Laser Scanners
Allen-Bradley

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety).
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Available with CIP Safety over EtherNet/IP

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, which is used to configure the SafeZone Singlezone, Multizone and Mini simplifies the programming of the SafeZone safety laser scanners. The SafeZone 3 uses the 442L AOP to configure both the EtherNet/IP connection and as well as programming of the scanner.

What's New?

Connection over EtherNet/IP makes the SafeZone 3 safety laser scanner a smart safety device that enhances safety while providing connectivity through The Connected Enterprise®.

Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Automation
Press Release
Rockwell Automation Provides Access to Critical Data with Enhanced Safety Laser Scanner
Learn More

Overview

  • Offers 190° or 270° scan angles
  • Provides 2, 3, 4, or 5 m (6.56, 9.84, 13.12, or 16.4 ft) safety field ranges
  • Includes configurable resolutions 30...150 mm (1.18...5.9 in.)
  • Provides configurable restart delay
  • Offers horizontal or vertical mounting
  • Includes seven segment display for diagnostic information
  • Offers multiple sampling (2...16 units)

Typical applications for our SafeZone safety laser scanners include:

  • Personnel detection in front of a machine or equipment hazards
  • Safety replacement when irregular shaped safety mats are required
  • AGV applications, two warning fields can gradually slow the AGV thus reducing brake wear
Attribute SafeZone (Singlezone and Multizone) SafeZone Mini SafeZone 3
Scan Angle 190° (-5…+185°) 270° (-45…+225°) 275° (-47.5…+227.5°)
Protective Field Range Singlezone: 4 m (13.12 ft); Multizone: 5 m (16.4 ft) 2 m, 3 m (6.56 ft, 9.84 ft) 5.5 m (18.04 ft)
Resolution 30...150 mm (1.18...5.9 in.) 30...150 mm (1.18...5.9 in.) 30…200 mm (1.18...7.87 in.)
Response Time ≥ 60 ms or ≥ 120 ms ≥ 80 ms ≥ 95 ms
Restart Delay 2…60 seconds 2…60 seconds 2…60 seconds
Mounting Horizontal, vertical, upside down Horizontal, vertical, upside down Horizontal, vertical, upside down
Display 7 segments 7 segments Multi-colored text and symbols
Sampling 2...16 scans 2...16 scans 2...16 scans
Outputs 2 OSSD 2 OSSD 4 Safety Bits
Protocol N/A N/A CIP Safety over EtherNet/IP
Configuration SCD software SCD software 442L AOP

SafeZone 3 Safety Laser Scanner CIP Safety Over EtherNet/IP Videos

Chevron DownChevron Down
Video
Learn how to install the system plug
Chevron DownChevron Down
Video
Learn how to set the I/P address using BootP
Chevron DownChevron Down
Video
Learn how to program GuardLogix® I/O configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix Field Set configuration
Chevron DownChevron Down
Video
Learn how to program GuardLogix® Project Download
Chevron DownChevron Down
Video
With an application example, learn how to program GuardLogix®
Chevron DownChevron Down
Video
Learn how to program GuardLogix® with Reset Ownership

Software

The Safety Configuration and Diagnostic (SCD) Windows-based software, supplied with each scanner, simplifies the programming of the SafeZone scanners. A configuration wizard guides you through simple or complex system configurations.

Download the SafeZone Safety Laser Scanner software Version 3.02

Installing the SCD Software:

  1. Download and extract the contents of the ZIP file to a folder on your local drive
  2. Run 'Setup.exe'
  3. Enter the appropriate serial number: 5PAJXM-5NWEL-3UAUD-NK5RA

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Safety Classification
  • Category 3 EN ISO 13849-1
  • Type 3 DIN EN61496-1
  • SIL 1 per IEC 61508
  • SIL CL2 EN 62061
  • EN ISO 13849-1   
Functional Safety Data
  • PFHD = 8 x10-8
  • Mission Time (TM) = 20 years (EN ISO 13849)
  • Suitable for Performance Level PLd (according to ISO 13849-1:2006) and for use in SIL 2 systems (according to IEC 62061)

Standards Compliance
  • DIN EN 61496-1: 2009-03
  • DIN EN 61508:2002/2003
  • DIN EN ISO 13849-1: 2008-12 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Tools & Resources

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Podcast
Laser-focused on Safety with SafeZone

In Episode 4 of ROK Talk, Rob and Adonis Evangelista Reyes (who filled in for Nathan) chat with Product Marketing Engineer, Edward Tillinghast on Safety Laser Scanners. Ed talks about what a safety laser scanner does, the portfolio of SafeZone™ Safety Laser Scanners, configuration and applications.

Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions Publication
SafeZone 3 Safety Laser Scanner Mounting Instructions 442L-IN006_-EN-P
SafeZone 3 Optics Cover Installation 442L-IN001_-EN-P
SafeZone Mini Safety Laser Scanner Mounting Instructions 442L-IN008_-EN-P
SafeZone Mini Replacement Window Kit (442L-SZMNW) Installation 442L-IN005_-EN-P
SafeZone Singlezone and Multizone Safety Laser Scanner Installation 442L-IN009_-EN-P
User Manuals Publication
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual 442L-UM008_-EN-P
SafeZone Mini Safety Laser Scanner User Manual 442L-UM005_-EN-P
SafeZone Singlezone and Multizone Safety Laser Scanner User Manual 442L-UM003_-EN-P
Safety Configuration and Diagnosis Software User Manual 442L-UM006_-EN-P
Product Profiles Publication
SafeZone 3 Laser Scanner Product Profile 442L-PP004_-EN-P
SafeZone Singlezone Safety Laser Scanner Product Profile 442L-PP002_-EN-P
SafeZone Mini Safety Laser Scanner Product Profile 442L-PP003_-EN-P
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
SafeZone 3 Safety Laser Scanner with CIP Safety Product Information 442L-PC001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left 442L SafeZone Safety Laser Scanners Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose