Loading

440K Elf Miniature Tongue Interlock Switches
Allen-Bradley

Our Elf™ Miniature Tongue Interlock Switches are tongue-or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Allen-Bradley logo

Our Elf™ Miniature Tongue Interlock Switches are tongue-or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards. The unique miniature housing makes the Elf interlock switch one of the smallest of its kind currently available. This switch is ideal for smaller machines such as printers, copiers and domestic machinery which, until now, have been unable to use safety interlocks due to space restrictions.

  • Ideal for small, lightweight guards
  • Miniature housing is only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.)
  • Contacts: 2 N.C. or 1 N.O. and 1 N.C.
  • Eight possible actuator entry points, easy to install
  • Environmental protection: IP67
  • GD2 style available for difficult applications
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification

Type 2 Interlocking Device per ISO 14119 

Functional Safety Data

See publication SAFETY-SR001.

Standards Compliance
  • ISO 14119
  • IEC 60947-5-1
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440K Elf Miniature Tongue Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose