- Ideal for small, lightweight guards
- Smallest hinge interlock switch available, 75 x 25 mm case
- Degree of operation can be customized with adjustable cam
- 2 N.C. or 1 N.C. and 1 N.O contacts
- Four possible shaft positions, easy to install
- Product Selection
- Overview
- Documentation
Our Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available. The Sprite is designed for smaller machines such as printing machines, copiers and domestic machinery and includes the necessary safety-related functions.
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
- CE Marked for all applicable directives
- cULus Listed
- NRTL/C
- TÜV Certified
Safety Classification
May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics
Functional Safety Data
- B10d: > 2 x 106 operations at min. load
- PFHD: < 3 x10-7
- MTTFd: > 385 years
- May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics
Standards Compliance
- ISO 13849-1
- IEC/EN 60204-1
- NFPA 79
- EN 1088
- ISO 14119
- IEC/EN 60947-5-1
- ANSI B11.19
- AS 4024.1
You may also be interested in
| Miscellaneous | Publication |
|---|---|
| Safety Switches Brochure | GLSAFE-BR002_-EN-P |