Loading

Lighting Control
Allen-Bradley

Lighting control products include multi-pole, feeder disconnect, and combination lighting contactors.
Loading
  1. Overview
  2. Products
Open All Close All
Overview

Lighting control products include multi-pole, feeder disconnect, and combination lighting contactors. Multi-pole lighting contactors are available up to 12-poles, with contacts rated at 20 A for branch circuits. Feeder disconnect  lighting contactors turn large blocks of lights on and off. Our contactors are available in sizes up to 2250 A. You can use them to control full-bus and split-bus lighting panelboards.

Allen-Bradley logo
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Lighting Control Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
502L with Disconnect Switch
Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure.
503L with Circuit Breaker
Our Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker mounted in a common enclosure.
500FL Feed-Through Wiring
Our Bulletin 500FL Feed-through Wiring Electrically Held Lighting Contactors control large blocks of lights.
500L Top Wiring Feeder Disconnect Lighting Contactors
Our Bulletin 500L Lighting Contactors are electrically held contactors that switch the current to incandescent filament, fluorescent, mercury arc lamps, and capacitors.
500LP Top Wiring Magnet Latching
Our Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors are used to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor and lighting loads.
500LC Mechanically Held Multi-Pole Lighting Contactors
Our Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control.
100L Electrically Held
Our Bulletin 100L Lighting Contactors control a variety of lighting loads.
500LG Electrically and Mechanically Held
Our Bulletin 500LG Electrically and Mechanically Held Multi-pole Lighting Contactors feature a modular compact design and easy installation.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Lighting Control