Loading

1788 EtherNet/IP to DeviceNet
Allen-Bradley

Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 1788 Modules
1788 Modules
Chevron LeftChevron Left
1788 Modules
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system. Built-in remote access capabilities enable the ability to control, configure, and troubleshoot devices on the DeviceNet network through automated device management.


Bulletin 1788-EN2DNR Devices

  • Allow the ability to add DeviceNet™ connectivity to a new or existing system seamlessly
  • Enhance versatility to control DeviceNet I/O on EtherNet/IP™ networks
  • Provide the ability to remotely control, configure, and troubleshoot devices on DeviceNet
  • Support CIP safety connection pass through
  • Include 255K memory for auto device replacement

Bulletin 1788-EN2DNROM Devices

  • Include IP67 rating for dust and washdown protection
  • Support operations where widely-distributed applications are required

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • CE Marked
  • C-Tick
  • cULus Listed
  • EtherNet/IP
  • FF
  • KC

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left 1788 EtherNet/IP to DeviceNet
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose