Loading

6181X Hazardous Location Panel PCs
Allen-Bradley

Transform what’s possible in your operations with our panel PCs and thin clients that are rated to perform in hazardous and extreme environments.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 6181X Hazardous & Extreme Location Panel PCs and Thin Clients feature Intel Dual Core i3 11th Gen CPUs, high-brightness displays, sunlight readability, extreme temperature rating, high shock and vibration ratings, glove use settings and a sunshield accessory for direct sunlight applications. Global hazardous location certifications include UL CL I DIV 2 and Class I Zone 2, ATEX, UK Ex, CCC Ex, and INMETRO category 3 (for gas and dust) along with global ordinary location certifications.

  • Intel i3-1115GRE Dual Core, 2.2GHz, 11th Generation Tiger Lake
  • Certified for hazardous location use by IECEx, cULus Class I Division 2, Class II Div 2, Class III Div 1, & Class I Zone 2, Class II Zone 22, ATEX, UK Ex, CCC Ex, and INMETRO
  • Ordinary location certifications:  EAC, BSMI, Morocco, KC, RCM, NOM, China RoHS, Türkiye RoHS, UAE RoHS, KSA RoHS, REACH, WEEE, & BIS
  • Ships with a 256 GB, 512 GB or 1 TB solid-state drive
  • Includes one CFAST card slot and one half-length PCIe x1 expansion slot
  • DRAM options include 16GB, 32GB or 64GB
  • Connectivity:  2x COM ports, 4x USB 3 ports, 2x 1 GB Ethernet Ports, 1 DisplayPort, 1 DVI port
  • Includes cloning utility for system backup and restore that can be downloaded online
  • Available with Windows® 10 IoT Enterprise operating system and compatible with Windows 11 IoT Enterprise
  • Trusted Platform Module (TPM) options include: hardware module TPM, firmware TPM (Intel PPT) or no TPM
  • ThinManager®-ready BIOS on all models
  • Operates in -20...70 °C (-4...158 °F) temperature range inside the cabinet (back side panel mount version and non-display versions). The display side of the panel mount version operates in -20...55 °C (-4...131 °F) temperature range outside the cabinet.
  • DC-powered (18 to 32 VDC)

6181X Panel PC & Thin Client Additional Features

  • 12.1” 1028 x 764 resolution, 4:3 aspect ratio
  • High-Brightness sunlight readable display (1300 cd/m2)
  • 100,000 hour service life display at 25°C
  • Projected capacitive multi-touch touch delivering the familiar experience of a simple and responsive smartphone screen.
  • Dry to damp touch screen operation for indoor and outdoor use
  • Touch screen settings for finger use, thin gloves, and thick gloves to allow flexibility.
  • Ingress protection ratings (display model): UL Type 1, 4, 4X, 12, 13 & IP66
  • Sun shield accessory 6189X-SUNSHIELD available to increase product lifetime in direct sunlight applications

6181X Thin Client Additional Features

  • Dedicated thin client appliance
  • No solid-state drive or operating system for cost savings and easier administration

Above and Beyond – Features in Demand

  • PCAP multi-touch touch screen
  • High-Brightness sunlight readable 1300 cd/m2 display
  • Sunshade available
  • Outdoor rated
  • Extreme environments
  • Wide operating temperature range -20° to + 70°C
  • 2G/3G vibration and 15G/30G shock
  • Ingress protection ratings (display model): UL Type 1, 4, 4X, 12, 13 & IP66
  • Global hazardous location certifications

Certifications
ATEX CertificationATEX Certification
CCC MarkChina Compulsory Certificate
China RoHS 25China RoHS 25
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
IEC CertificationInternational Electrotechnical Commission Mark
INMETRO CertificationINMETRO Certification
KC CertificationKC Certification
RCM CertificationRCM Certification
  • ATEX
  • BSMI
  • CCC
  • CE marked
  • China RoHS
  • cULus
  • EAC
  • IECEx
  • INMETRO
  • KC
  • KSA RoHS
  • Morocco
  • NOM
  • RCM
  • REACH
  • Turkey RoHS
  • UAE RoHS
  • UKEx
  • WEEE

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
6181X Hazardous Location Industrial Computers Product Profile 6181X-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left 6181X Hazardous Location Panel PCs Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose