Loading

iTRAK Intelligent Track Systems

Add Fast, Scalable Motion to Your In-machine Applications
iTRAK Intelligent Track System
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover LITE Intelligent Conveyor System
  • QuickStick Intelligent Conveyor Systems

Rethink Productivity using our Revolutionary Motion Technology

iTRAK® Intelligent Track Systems present a new opportunity to improve machine flexibility and maximize throughput – making short runs more profitable and expanding margins in standard runs. It allows for independent control of movers on straight or curvilinear paths to create motion systems with incredible speed and flexibility. Gone are the rotary driven chains, belts, and gears of the past. iTRAK Intelligent Track Systems replace hardware with simple, effective software profiles that increase the precision and longevity of your automation.

Using iTRAK Intelligent Track Systems you can:

  • Increase production rates by up to 50% or more
  • Eliminate bottlenecks and boost productivity
  • Improve product quality using zero-pressure conveyance
  • Save time and money with less downtime and required maintenance
  • Decrease overall machine footprint
  • Minimize changeover times and expand the profitability of high-mix production

Discover our iTRAK Intelligent Track Systems Portfolio

Let’s elevate your machine performance with faster, more flexible motion. See how by deploying our iTRAK Intelligent Track Systems, you can break free of longstanding barriers to productivity and move into a smarter future.

Disrupt the status quo with iTRAK intelligent track systems
Upcoming
On-Demand
Disrupt the status quo with iTRAK intelligent track systems
Event (Webinar)
Increase throughput, improve reliability and be ready for what’s next.
Date: November 7, 2024
Time:10:00 A.M. Central Standard Time
Duration: 60 Minutes
Language: English

Stay Ahead of the Curve with Game-changing Performance

Today’s customer preferences are rapidly changing, and the future holds the promise of even more transformation. To meet these evolving demands, companies must be ready to adapt fast. Our iTRAK Intelligent Track Systems provide you with the flexibility you need to keep up.

With the smart coordination of movement and pioneering speed, your machines can now handle more products and changeover at the push of a button – meaning you can meet orders faster and operate profitably at small or large scale.

iTRAK Intelligent Track Systems are available in small frame and medium frame formats to enable you to optimize your solution to your application needs.

iTRAK 5730 Intelligent Track System
A side view of the grey and black iTRAK 5730 Intelligent Track System with a row of eight movers in the front and another set of movers at the other side of the oval track.
iTRAK 5730 Intelligent Track System

Remove bottlenecks and boost overall productivity with a faster, smarter and more flexible way to move goods within your machines.

iTRAK 5750 Intelligent Track System
An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
iTRAK 5750 Intelligent Track System

Our iTRAK 5750 Intelligent Track System enables you to redefine your machine productivity and move higher payloads with more flexibility and control.


Unlock New Value and Increase Customer Satisfaction

Smarter production machines are needed to meet the latest manufacturing demands. iTRAK Intelligent Track Systems are helping to make that a reality. Companies across industries are using intelligent motion to break down productivity barriers and deliver results never before possible.

iTRAK System Achieves Extraordinary OEE
iTRAK System Achieves Extraordinary OEE
Case Study
Case Study
iTRAK System Achieves Extraordinary OEE
DT Engineering designs unique system that pushes the boundaries of independent cart technology. Achieves precise synchronization for dispensing/filling applications.
Improving OEE with Independent Cart Technology
Improving OEE with Independent Cart Technology
Blog
Blog
Improving OEE with Independent Cart Technology
How can OEE be improved in the era of customization and SKU proliferation? With smarter machines using independent cart technology.
Improve Competitiveness with iTRAK
Improve Competitiveness with iTRAK
Case Study
Case Study
Improve Competitiveness with iTRAK
European manufacturer of tissue packaging solutions improves equipment productivity and competitiveness with Rockwell Automation.
Want to discuss how iTRAK Intelligent Track Systems can transform what’s possible in your machines?
Get in Touch

Modernize Your Machine Designs

With iTRAK Intelligent Track Systems you can elevate machine performance in a way that has not been seen in decades. Watch the way machine designs have changed from mechanical line shafts to electronic line shafts and finally to independent mover technology. This video shows how the mixture of continuous and intermittent motion, direct drive motion control, and high-performance servo control can combine to increase throughput, reduce changeover time, and reduce overall machine size.

iTRAK - Revolutionary New Capabilities
Presentation
iTRAK - Revolutionary New Capabilities

Changing customer requirements are driving you to deliver smaller production runs that require faster production runs and increased flexibility.

Watch Now

Machine Safety
Machine Safety
Capability
Capability
Machine Safety
Improve performance, protect personnel and enable the Connected Enterprise with a holistic approach to machine safety with our smart safety solutions.
Explore Our Capabilities

Part of a Safer Machine

iTRAK Intelligent Track Systems are a great start to designing a safer machine. They allow you to control each cart independently with either built-in anti-collision or pre-programmed libraries to prevent damage to products. Track segmentation allows you to create safety zones enabled by our safety products or iTRAK Intelligent Track System integrated safety. We’re combining safety and productivity and bringing it to the next level.


Need a Custom Solution?

iTRAK intelligent track systems can be engineered to order. Examples of engineered to order projects include:

  • Liquid cooled motor modules
  • 45° and 135° curves
  • Heavy payload movers
  • Large radius curves
  • And more!

Contact Us About Custom Applications

iTRAK intelligent track system producing
Ready to talk to a Rockwell Automation consultant?

Connect with an expert to see how iTRAK intelligent track technology can help transform your operations.

Contact Us
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Independent Cart Technology
  5. Chevron LeftChevron Left iTRAK Intelligent Track Systems
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose