Loading

2711P PanelView Plus 7 Graphic Terminals
Allen-Bradley

Improve productivity with our PanelView Plus 7 Graphic Terminals that are easily configured to meet your unique application needs.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 2711P PanelView™ Plus 7 Graphic Terminals are available in standard and performance versions. Our performance versions are available in conformal coat, stainless steel and on-machine (ArmorView™ Plus 7) options, offering flexibility to meet your specific needs. You can use FactoryTalk® View Machine Edition to build your application, help simplify configuration and strengthen your Integrated Architecture® solution. These terminals include Ethernet connectivity and enable you to monitor applications from remote locations with VNC server and FactoryTalk ViewPoint connectivity. 

PanelView Plus 7 Standard

  • Includes Windows CE 6.0 standard features and color TFT LCD, 18-bit color graphics
  • Offers display sizes from 4...15 in. with wide screen and on-screen keypad options
  • Allows monitoring of applications from a remote location with VNC connectivity and FactoryTalk ViewPoint
  • Uses an SD card or USB drive to quickly copy and restore your application
  • Includes email and texting notification capabilities
  • Includes 512 MB RAM and 512 MB nonvolatile memory (approximately 80 MB free user memory)
  • Offers 100 screens and 500 alarms when used with FactoryTalk Machine Edition software with connection to one controller
  • Offers Ethernet 1 x RJ45 10/100 MB Auto-MDI/MDI-X with IEEE 1588 support
  • Features single or DLR Ethernet ports for network connectivity
  • Includes option for Allen‑Bradley® branded and brandless terminals

PanelView Plus 7 Performance

  • Includes Windows 10 IoT Core (LTSC) operating system and color TFT LCD, 18-bit color graphics
  • Offers display sizes from 7...19 in. with wide screen and keypad options
  • Includes video playback support, which provides advanced user help capabilities
  • Allows monitoring of applications from a remote location with VNC server connectivity and FactoryTalk ViewPoint
  • Uses an SD card or USB drive to quickly copy and restore the operator interface
  • Includes email and texting notification capabilities
  • Includes 4GB RAM and 20GB nonvolatile memory (approximately 2GB free user memory)
  • Features two Ethernet ports that support DLR, linear, or star network topologies
  • Includes option for Allen‑Bradley branded and brandless terminals

Conformally Coated Version

  • Available on all PanelView Plus 7 Performance versions with touch-only displays and 15 in. Keypad display
  • Severity Level GX per ANSI/ISA 71.04-2013

Stainless Steel Version

  • Offers brandless display in 9, 10, 12, and 15 in. sizes
  • Features 316 stainless steel bezel
  • Includes replaceable blue food-grade silicone gasket
  • Includes conformal coating
  • Features NSF certification
  • UL IP69 rated and tested to IP69K according to ISO 20653

ArmorView Plus 7 Version

  • Offers 12 in. display size in a fully self-enclosed panel
  • Features IP66 protection for a cabinet-free HMI solution
  • Offers sixteen standard button plate configurations
  • Includes option to individually customize buttons and switches, plus a hard-wired E-stop
  • Features options to increase flexibility, including orientation mount options from either a swing arm, pedestal, or fixed surface

 

PanelView Plus 7 Standard

PanelView Plus 7 Performance

ArmorView Plus 7

Display Size

4 inch display (110 x 135 mm)

6 inch display (152 x 176 mm)

7 inch display (170 x 212 mm)

9 inch display (190 x 280 mm)

10 inch display (252 x 297 mm)

12 inch display (240 x 340 mm)

15 inch display (318 x 381 mm)

7 inch display (170 x 212 mm)

9 inch display (190 x 280 mm)

10 inch display (252 x 297 mm)

12 inch display (240 x 340 mm)

15 inch display (318 x 381 mm)

19 inch display (411 x 485 mm)

12 inch display

(240 x 340 mm)

Brandless only

Display Type

Windows CE 6.0

Windows 10 IoT Core (LTSC)

RAM

512 MB

4 GB

Internal Storage

512 MB storage, 80 MB nonvolatile storage for applications

19.87 GB storage

~2 GB of nonvolatile storage for applications

Real-time clock

Yes, battery-backed time clock time stamps critical data. Accuracy +/-2 minutes per month

Operating Temperature

0...55 °C (32...131 °F) 0…55 °C (32…131 °F)
0…50 °C (32…122 °F) ambient

Ratings

NEMA 12, 13, 4X, IP54, IP66

Stainless-steel PanelView Plus 7 Performance terminals are also rated IP69 as Classified by UL and tested for IP69K according to ISO 2065

NEMA 12, 13, IP66

4/4X (Configuration specific)

Certifications

  • ATEX Zone 2, ATEX Zone 22
  • C-UL-us listed 
  • Class I, Div 2, Groups A,B,C,D, T4
  • Class II, Div 2, Groups F, G; Class III
  • Class I, Zone 2, Groups 11C T4
  • KCC
  • CE (EMC)
  • CE (LVD)
  • RoHS
  • EAC
  • INMETRO
  • C-UL-us listed 
  • Class I, Div 2, Groups A,B,C,D, T4
  • Class II, Div 2, Groups F, G; Class III
  • KCC
  • CE (EMC)
  • CE (LVD)
  • RoHS
  • EAC
  • Morocco
  • NSF (stainless-steel only)
  • c-UL-us listed
  • Enclosure type ratings per UL50 and CSA C22.2 No. 94.2.
  • Enclosure ingress protection that is classified by UL per IEC 60529
  • KCC
  • CE (EMC)
  • CE (LVD)
  • RoHS
  • EAC
  • Morocco

 

Conformally Coated

-

All touch-only terminals as well as the 15” keypad and touch version

-

Stainless-steel

-

Available for 9, 10, 12, and 15 inch displays

-

SD

1 x SDHC

USB

1 USB 2.0 port (Type A)

1 USB high-speed 3.0 port (Type A) and 1 USB 2.0 (Type A)

 

Ethernet

Either 1 RJ45 10/100 MB port or 2 10/100Base-T Auto MDI/MDIX Ethernet ports that support DLR, linear or star network topologies 

Input Power

DC (18...30V DC)

Standard Software

FactoryTalk® View Studio for Machine Edition, FactoryTalk® ViewPoint, version 2.6 or later

Additional Information

Make the most of your PanelView HMI and FactoryTalk View ME software with our YouTube play list of tips and tricks video:

PanelView Plus and FactoryTalk View Machine Edition

Our most popular videos include:

  • Create Your First Application
  • Identify and Update Installed Firmware
  • Trends and Datalogs
  • Upload and Restore an Application File
  • Convert from PanelView Plus 6 to PanelView Plus 7

Software

FactoryTalk View Machine Edition
Main Image
Software
FactoryTalk View Machine Edition

FactoryTalk® View Machine Edition software is a versatile HMI application that provides a dedicated and powerful solution for machine-level operator interface devices.

Get Started
Thin Client Management Software
Main Image
Software
Thin Client Management Software

Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
ATEX CertificationATEX Certification
CCC MarkChina Compulsory Certificate
KC CertificationKC Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
RCM CertificationRCM Certification
  • ATEX Zone 2, 22 (Standard only)
  • INMETRO Zone 2, 22 (Standard only)
  • CCC Ex (Standard Only)
  • CE (EMC)
  • CE (LVD)
  • cULus Listed Class I, Division 2, Groups A, B, C and D (all terminals); Class II, Division 2, Groups F and G (Standard only); Class III (Standard only)
  • EAC (Standard only)
  • KC
  • RCM or RMS
  • RoHs

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Bulletin 2711P PanelView Plus 7 Operator Interfaces Product Profile 2711P-PP013_-EN-P
PanelView Operator Interface Portfolio Features Comparison 2711P-SP011_-EN-P
Miscellaneous Publication
Bulletin 2711P PanelView Plus 7 Standard Procurement Specifications for 4...15 inch Displays 2711P-SR003_-EN-P
Bulletin 2711P PanelView Plus 7 Performance Procurement Specifications for 7...19 inch Displays 2711P-SR002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left 2711P PanelView Plus 7 Graphic Terminals Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose