- Available in a compact size
- Available EtherNet/IP™, Serial DF1, Modbus RTU, Modbus TCP communications
- Includes integrated LCD display
- Includes panel or DIN rail mounting
- Provides wiring diagnostics
- Includes time of use (On-Peak, Off-Peak)
- Includes energy, min/max, status, and load factor logs
- Offers ability to view data and configure through the integrated web page
- Product Selection
- Overview
- Documentation
Our Bulletin 1408 PowerMonitor™ 1000 is a compact power monitor for load profiling, cost allocation, or energy control. Our monitor integrates with your existing energy monitoring systems to provide sub-metering. Our PLCs (PLC-5®, SLC®, ControlLogix® family) easily communicate with the PowerMonitor™ 1000 to use energy data in control systems.
Additional Information
- Power Quality & Energy Management — Use this interactive tool to see how energy and power quality management can help you reduce costs and avoid unplanned downtime.
Product Comparison
|
PowerMonitor 500 |
PowerMonitor 1000 |
PowerMonitor 5000 |
Metering Levels |
|||
Consumption |
X |
X |
X |
Demand |
X |
X |
X |
Power factor |
X |
X |
X |
Power quality (sag/swell, harmonics, transients) |
|
|
X |
Waveform capture |
|
|
X |
Accuracy levels (per standard EN62053-22) |
|||
Class 1, 1% energy accuracy |
X | X | |
Class 0.2, 0.2% energy accuracy |
X | ||
Connectivity |
|||
Outputs |
Digital signal |
Modbus RTU EtherNet/IP KYZ signal |
Digital signal EtherNet/IP DeviceNet ControlNet KYZ signal |
Inputs | Digital signal | Digital signal |
Software
Use these software packages to configure, monitor, analyze, manage, print, and save power monitor data with your PowerMonitor™ 5000.
- EtherNet/IP Network Conformance Testing
- UL 508 Listed (File E56639)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Applications
- Demand Management
- Electrical SCADA
- Emergency Load Shed
- Electrical Optimization
- Energy Accountability
- HVAC
- Machine Level Monitoring
You may also be interested in
Technical Specifications | Publication |
---|---|
Power Quality and Energy Management Selection Guide | 1400-SG001_-EN-P |
Installation Instructions | Publication |
---|---|
PowerMonitor 1000 Catalog Number Upgrade Kit Installation | 1408-IN002_-EN-P |
PowerMonitor 1000 Unit Firmware Revision Update Installation | 1408-IN003_-EN-P |
PowerMonitor Accessory Kit Installation | 1400-IN004_-EN-P |
User Manuals | Publication |
---|---|
Energy Management Accelerator Toolkit Quick Start | IASIMP-QS016_-EN-P |
PowerMonitor 1000 Unit User Manual | 1408-UM002_-EN-P |
PowerMonitor 1000 Quick Start | CC-QS017_-EN-P |
Capacitor Bank Controller Quick Start | CC-QS023_-EN-P |
Plant Power Metering System Quick Start | CC-QS019_-EN-P |
W.A.G.E.S. Energy Solution Quick Start | CC-QS021_-EN-P |
FactoryTalk EnergyMetrix User Guide | FTEM-UM003_-EN-P |
Program Guides | Publication |
---|---|
Trying to Reduce Energy Consumption? Application Technique | 1400-AT002_-EN-P |
PowerMonitor Products Application Guide | 1400-AT001_-EN-P |
Product Profiles | Publication |
---|---|
PowerMonitor 1000 Product Profile | 1408-PP001_-EN-P |
Miscellaneous | Publication |
---|---|
PowerMonitor 1000 Unit Product Information | 1408-PC002_-EN-P |