Loading

1492 Panel Mount
Allen-Bradley

Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail. These terminal blocks are available in four styles and seven types.

  • Multiple barrier strip blocks on select blocks let you connect solid or stranded wires, 6 or 12 poles
  • Pull-apart blocks let you disconnect multiple poles at once
  • Pull-apart blocks are available in 3- or 5-pole versions
  • High-temperature dovetail blocks handle up to 150 °C (302 °F) , let you interlock multiple poles, and require only two fastening points every 12 blocks

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified (NEMA/EEMAC line)
  • UL Recognized (NEMA/EEMAC line)
File Numbers
  • CSA File Number LR67896, Class 6228-01
  • UL File Number E40735, Guide Number XCFR2

Standards Compliance

  • NEMA/EEMAC style terminal blocks have a UL 94-V2 flammability rating.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Terminal Blocks Technical Data 1492-TD015_-EN-P
Miscellaneous Publication
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left 1492 Panel Mount Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose