Our Bulletin 814S Power Factor Monitoring Relays and Power (kW) Monitoring Relays offer state-of-the-art supplementary protective functions that you can easily add and apply to your motor control circuits.
- Product Selection
- Overview
- Documentation
Overview
- Monitors under- and over-power factor detection (power factor monitor only)
- Monitors under- and over-active power and power direction (power (kW) monitor only)

Certifications
- cULus Listed — File No. E14840; Guide Nos. NKCR, NKCR7
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
Technical Specifications | Publication |
---|---|
Supplemental Motor Protection Devices Specifications | 809S-TD001_-EN-P |
Installation Instructions | Publication |
---|---|
814S Power Monitoring Relays Installation | 814S-IN001_-MU-E |
Product Profiles | Publication |
---|---|
MachineAlert Motor Protection Relays Product Profile | 809S-PP001_-EN-P |
Miscellaneous | Publication |
---|---|
Motor Protection Solutions Brochure | 193-BR029_-EN-P |