Our Bulletin 4983-DS DIN Rail AC Surge Protective Devices are connected in parallel and use an MOV to clamp high-voltage surges. These devices are primarily used in the main electrical panel for the protection of 1- and 3-phase systems.
- Products
- Overview
- Documentation
- Certifications
Overview
- Offers UL 1449 certification
- Offers a compact modular design
- Includes a robust design which avoids unnecessary replacement
- Offers a visual fault indicator that is linked to internal thermal disconnect
- Provides an automatic trigger for SPD replacement
- Offers safety remote signaling standard
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Surge Protector and Filter Specifications | 4983-TD001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| AC Surge Protector Installation | 4983-IN003_-MU-P |
| Product Profiles | Publication |
|---|---|
| Power Quality White Paper | POWER-WP002_-EN-P |
| Surge and Filter Protection Devices and Application White Paper | 4983-WP001_-EN-D |
| Miscellaneous | Publication |
|---|---|
| Power Quality Brochure | POWER-BR011_-EN-P |
Certifications
Certifications
- CE Marked
- CSA
- cURus Recognized Component — File No. E334011; Guide Nos. VZCA2, VZCA8
Standards Compliance
- CSA C22.2, No. 8
- EN 61643-11
- IEC 61643-1
- UL 1449, 3rd Edition
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.