Loading

Networks Security & Infrastructure

We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise. We can help you select the best network architecture and provide you with design and implementation guidance. We offer a wide variety of devices, communication interfaces, physical media and connecting products to help you get the most out of your control system.

Our ControlLogix® system uses connections to establish communication links between devices. Our Bulletin 1756 Chassis-based communication modules help make those connections and implement network-based access control for users, devices, and networks in the 1756 chassis. We offer a variety of modules that support EtherNet/IP, DeviceNet, ControlNet, and other network protocols.

1756CommModules
ControlNet Network

The ControlNet™ network is an open control network that meets the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications.

Main Image
ControlNet Connected Products

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

DeviceNet Network

The DeviceNet™ network provides open, device-level control and information networking for simple industrial devices. It supports communication between sensors and actuators and higher-level devices such as programmable controllers and computers. With power and signal in a single cable, it offers simple and cost-effective wiring options.

Main Image
DeviceLogix-Enabled Products

DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.

Main Image
DeviceNet Connected Products

We offer a wide variety of DeviceNet™ Connected Products for your applications. Products have either a built-in DeviceNet interface or connect to the DeviceNet network via an optional communication interface module. We continue our investment in DeviceNet through solutions that help make DeviceNet easier to wire, commission, and troubleshoot.

EtherNet/IP Network

The EtherNet/IP™ network provides plant-wide network systems using open, industry-standard networking technologies. It enables real-time control and information in discrete, continuous process, batch, safety, drive, motion, and high availability applications. The EtherNet/IP network connects devices such as motor starters and sensors to controllers and HMI devices and on into the enterprise. It supports non-industrial and industrial communications on a common network infrastructure.

Main Image
ArmorStratix 5700 Industrial Ethernet Switches

ArmorStratix™ 5700 Industrial Ethernet Switches provide a dependable, rugged, on-machine solution for networks in extreme environments. This layer 2 managed switch is IP67-rated for dust and washdown protection, and is ideal for operations where widely distributed applications are required.

Main Image
Embedded Switch Technology

The Embedded Switch Technology embeds Ethernet switch features into your hardware to support high performance applications. Our dual-port products with the embedded switch feature let you connect devices directly to your network, without a separate Ethernet switch, helping to reduce overall cost and simplifying system configuration. These products support linear and device-level ring (DLR) topologies for EtherNet/IP™ applications.

Main Image
EtherNet/IP Connected Products

We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.

Main Image
Network Address Translation (NAT) Devices

Looking to increase the flexibility in your small control system? Wish you could configure multiple machines on the same line with identical network settings?  Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices. By configuring multiple machines on a single line, your control systems with identical settings can communicate over Ethernet networks without reconfiguring settings. You can enable easy remote support through a VPN connection. 

Main Image
Stratix 2000 Unmanaged Ethernet Switches

Our Bulletin 1783 Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks. These industrial-grade switches do not require any configuration and use simple cable connections for easy connection with Logix-based controllers.

Main Image
Stratix 2500 Lightly Managed Switches

Our Bulletin 1783 Stratix® 2500 Lightly Managed Switches enable network connectivity in applications where traditional unmanaged switches lack the ability to provide diagnostics and security. This connectivity helps you achieve higher productivity and network reliability.

Main Image
Stratix 5400 Industrial Ethernet Switches

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability. In addition, this switch offers DLR with three-ring support, which allows more connected devices at the Cell/Area Zone level for increased network design flexibility.

Main Image
Stratix 5410 Industrial Distribution Switches

Our Bulletin 1783 Stratix® 5410 Industrial Distribution Switches offer a 19" rack mount design for increased port density. These switches offer an all Gigabit platform with four 10 Gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical. The Stratix 5410 switches offer a rugged exterior design which makes them an ideal solution for applications with harsh environments.

Main Image
Stratix 5700 Industrial Managed Ethernet Switches

Our Bulletin 1783 Stratix® 5700 Managed Industrial Ethernet Switches use the current Cisco® Catalyst® switch architecture and feature set. They are designed to meet your switching capability needs, from smaller applications to IT-ready integration with plantwide infrastructure. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system.

Main Image
Stratix 5800 High Performance Managed Switches

Our Stratix® 5800 managed industrial Ethernet switch offers gigabit performance in a flexible package. It comes in both fixed and modular designs supporting a wide variety of copper, fiber, and PoE expansion modules and is available with Layer 2 switching or Layer 3 routing firmware options to meet a diverse range of application needs.

When used as a layer 2 switch, the Stratix 5800 is ideal where high-performance end devices are located. When used as a Layer 3 switch, routing is enabled between segmented networks for better performance and protection from unwanted network traffic. Segmenting the network helps to ease changes that simplify security management by building domains of trust and increasing efficiency.

The Stratix 5800 includes a robust set of switching, routing, and security features to support a wide range of architectures and uses the Cisco IOS-XE operating system for optimized compatibility to the enterprise environment.

Choosing a switch co-developed by Rockwell Automation and Cisco, allows your Operations Technology (OT) and Information Technology (IT) professionals to leverage tools and technology that is familiar to them. By helping to provide optimized integration, you can experience easier commissioning and actionable diagnostics.

Main Image
Stratix 5950 Security Appliance

Our Bulletin 1783 Stratix® 5950 security appliance combines several enhanced security functions into a single appliance to help protect your industrial automation infrastructure. As part of our security offering, this product builds on common network security technologies. These technologies help provide enhanced access control, threat detection, and application visibility in your industrial control system (ICS).

Main Image
Stratix 8000 Modular Managed Ethernet Switches

Our Bulletin 1783 Stratix® 8000 Modular Managed Switch line uses the current Cisco® Catalyst® switch architecture and feature set along with powerful configuration tools, helping to provide secure integration with the enterprise network using tools familiar to IT professionals. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system.

Main Image
Stratix 8300 Layer 3 Modular Managed Ethernet Switches

Our Bulletin 1783 Stratix® 8300 Layer 3 Modular Managed Switch line uses the current Cisco® Catalyst® switch architecture and feature set along with powerful configuration tools, helping to provide secure integration with the enterprise network using tools familiar to IT professionals. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system. This Layer 3 switch supports routing between VLANs and subnets.

Gateway & Linking Devices

We offer a range of Gateway and Linking Devices to seamlessly connect your information- or control-level networks with your device-level network to help reduce control device costs by leveraging existing network structures to access data on other networks. Additional linking devices are available through our Encompass™ Partners, our third-party product-referencing program, to quickly locate the products that best solve your application challenges.

Main Image
4-Way Redundant Intelligent Fieldbus Junction Box

Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit provides segment protection to four field device drop-line ports by continuously monitoring drop currents and disconnecting a faulty drop to protect the rest of the segment when a fault is detected. Trunk monitoring in redundant configurations enables the rerouting of trunk messages around cable faults.

Main Image
6-Way Intelligent Fieldbus Junction Box

Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit comprises a bus-input port, bus-output port, and six field device drop-line ports. Each drop-line port’s bus current is continuously monitored. If a fault is detected, the drop is isolated until the fault is corrected. Even with one of the segments shorted, all remaining field devices on the bus are able to communicate.

Main Image
Redundant ControlNet to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Main Image
Redundant ControlNet to Profibus-PA Linking Device

Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. This linking device provides a direct link between Profibus-PA and ControlNet without requiring an intermediate Profibus-DP layer.

Main Image
EtherNet/IP to DeviceNet Linking Devices

Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system. Built-in remote access capabilities enable the ability to control, configure, and troubleshoot devices on the DeviceNet network through automated device management.

Main Image
Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Main Image
Redundant EtherNet/IP to Profibus-PA Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. These linking devices provide a direct link between Profibus-PA and EtherNet/IP without requiring an intermediate Profibus-DP layer.

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

IO-Link
Other Industrial Networks

We support a variety of other industrial automation networks, providing the flexibility to connect new applications with existing applications on networks such as Data Highway Plus, DH-485, Universal Remote I/O and SERCOS II. We also provide in-chassis connectivity to many other networks through Encompass™ Partner products.

Main Image
Data Highway Plus (DH+) Network

The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.

Main Image
DH-485 Network

The DH‑485 industrial local area network is designed for factory-floor applications and uses the RS‑485 transmission standard.

Main Image
SERCOS Interface

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. We support SERCOS with interface motion modules which provide SERCOS drive connectivity and control for the ControlLogix® controller.

Main Image
Universal Remote I/O (RIO) Network

Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.

Process Instrumentation Networks

Our Process Instrumentation Networks provide communication between process instruments and the process control system. We offer integrated PlantPAx™ Distributed Control System support for instruments on HART and the FOUNDATION™ fieldbus. Our Encompass™ Partners provide expanded support for Profibus PA, as well as Modbus and other networks. Endress+Hauser and other partners now offer process instruments that connect to EtherNet/IP™ networks to support this growing trend.

Main Image
FOUNDATION Fieldbus

Our PlantPAx™ Distributed Control System provides a single plant-wide control and information platform while the FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility. Combine these two powerful technologies to enable integrated, seamless distribution of data and the execution of process control with devices from multiple sources.

Main Image
HART Communication Protocol

The HART (Highway Addressable Remote Transducer) protocol is a widely accepted standard for digitally enhanced communication with instrumentation within the process industries.