Loading

Kinetix RDD-Series Direct Drive Servo Motors

Our Kinetix® RDD-Series™ Direct Drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.

Popular Resources/Quicklinks
Integrated Architecture Brochure Kinetix Motion Control Selection Guide Rotary Direct Drive Bearingless Motors Installation Instructions

Overview

  • Delivers high torque at low speeds to match application needs
  • Bearingless-housed configuration for applications where the load is already supported by its own bearings
  • Continuous torque range of 5…426 Nm (44…3770 lb-in.)
  • Simplified mechanics and reduced part count decreases downtime and maintenance
  • Seamless integration with our Integrated Architecture solution with a single environment for programming, control and data collection
  • Heidenhain high-resolution absolute encoders, single- and multi-turn options
  • Windings optimized for use with our Kinetix servo drives
  • Environmental protection to IP65

Kinetix RDD-Series Direct Drive Servo Motors


Product Selection


Certifications
  • CE marked
  • CSA
  • C-Tick
  • UL recognized
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

Use RSLogix 5000 programming software from Rockwell Software® to program your RDD-Series Direct Drive Servo Motor.

Learn More

Additional software products are available from Rockwell Software.

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Kinetix Motion Control Selection Guide KNX-SG001
Rotary Direct Drive Bearingless Motors Installation Instructions RDB-IN002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley products.
  • ProposalWorks — Convert Build complete quotes and proposals.

Other Resources

  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our RDD-Series™ Servo Motors include:

  • Axes with high-power and high-performance requirements
  • Replace mechanical gear reduction (gear boxes, belts, pulleys)
  • Tight space constraints

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.

Recommended For You