Loading

Kinetix 3 Single-Axis Component Servo Drives

Our Bulletin 2071 Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions. With its compact design, the drive is ideal for small machines requiring less than 1.5 kW and as much as 12.55 N-m of instantaneous torque. When you incorporate this drive into a Connected Component solution, the Connected Component Accelerator Toolkit may reduce design and commission time, in addition to providing CAD drawings, electrical layouts and sample code.

Popular Resources/Quicklinks
Integrated Architecture Brochure Kinetix Motion Control Selection Guide Kinetix Servo Drives Specifications Technical Data

Overview

  • Input volt range of 170…264V AC single and three-phase
  • Continuous power output of 0.05 W…1.5 kW
  • Automatic motor recognition and gain settings
  • Cost-effective motion control solution for smaller, low-axis count applications
  • Modbus-RTU serial communications for changing drive parameters during runtime
  • Integrates with Connected Component Building Blocks to perform indexing operations for up to three axes
  • Flexible command interfaces including digital I/O, analog, pulse train and Modbus-RTU
  • Configurable with UltraWare software

Kinetix 3 Single-Axis Component Servo Drives


Product Selection


Certifications
  • CE
  • C-Tick
  • c-UL-us
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

Learn More

Additional software products are available from Rockwell Software.

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Kinetix Motion Control Selection Guide KNX-SG001
Kinetix Servo Drives Specifications Technical Data KNX-TD003
Kinetix Motion Accessories Specifications Technical Data KNX-TD004
Kinetix 3 Component Servo Drive Installation Instructions 2071-IN001
Kinetix 3 Component Servo Drive User Manual 2071-UM001
Kinetix 3 Drive Systems Design Guide GMC-RM005
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

Other Resources

Applications

Typical applications for Kinetix® 3 Servo Drives include:

  • Intermittent form fill and seal
  • Indexing tables
  • Laboratory automation equipment
  • Medical technology and manufacturing
  • Solar panel tracking
  • Light manufacturing
  • Electronics assembly
  • Semiconductor processing

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley motion control products in their applications.

Recommended For You