Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provide enhanced Logix integration that uses Studio 5000 View Designer™ software. This integration allows engineers to enter configuration information once and use it for the entire automation design. It also helps you build modern applications with high-speed HMI buttons for jogging applications, scalable vector graphics, and a pre-configured system banner that provides diagnostic information.
Popular Resources/Quicklinks
Overview
- Includes Logix-based alarms to eliminate need for additional configuration
- Achieves <100 ms response for machine jogging applications with a high-speed HMI button
- Provides Logix tag extended property support to help develop richer context
- Features a modern design with a slim, aluminum bezel
- Allows for the ability to create custom, re-usable add-on graphics to more efficiently build your applications
- Shares tags, alarms, and other data using Studio 5000 View Designer™ environment automatically
- Offers emulator to test run a project without downloading to a physical terminal
- Uses a built-in VNC server to support a remote VNC client for monitoring and troubleshooting
PanelView 5510 Graphic Terminals
- Offers visualization solution for larger applications
- Offers display sizes from 7...19 in. with wide screen, touch, and keypad options
- Supports 100 screens, connection to four controllers, and up to 4000 tag-based alarms per controller
- Provides 1.46 GHz dual-core processor, 1 Gb RAM, 4 Gb flash
PanelView 5310 Graphic Terminals
- Offers a right-sized visualization solution for smaller applications
- Offers wide screen display sizes from 6...12 in.
- Supports 100 screens, connection to one controller, and 1000 alarms
- Provides 1.46 GHz processor, 1 Gb RAM, 4 Gb flash
Additional Information
An Introduction to PanelView 5000 Graphic Terminals - Our PanelView 5000 Graphic Terminals offer an intuitive, modern design and provides enhanced Logix integration that uses Studio 5000 View Designer™ software. Available in the following languages: EN, DE, ES, FR, IT, JA, KO, PT, ZC, ZH
Product Selection
Specifications
Certifications
- cULus Listed
- CE (EMC)
- CE (LVD)
- RCM
- RoHS
- KCC
- EtherNet/IP