https://www.rockwellautomation.com/en-gb/products/details.889D-F5NC-5.html
Catalog #: 889D-F5NC-5
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 5-Pins, 5-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Red, UnShld, 22AWG, Cable - IEC Stndrd Color Code, PVC Cable, Red, 22AWG, Standard, 5 m
Catalog #: 889D-F5NC-5
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 5-Pins, 5-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Red, UnShld, 22AWG, Cable - IEC Stndrd Color Code, PVC Cable, Red, 22AWG, Standard, 5 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 5 |
---|---|
Number of pins | 5-pins |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | PVC cable, red, unshielded, 22 AWG |
Bend radius | 10 x diameter |
Construction
Cable length | 5000 mm |
---|---|
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 14 mm (0.56 inch) @ straight male |
Length, approx | Connector: 50.8 mm (2.0 inch) @ straight male |
Height, approx | Connector: 31.8 mm (1.25 inch) @ right angle male |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.