https://www.rockwellautomation.com/en-gb/products/details.855T-DL1BVMC.html
Catalog #: 855T-DL1BVMC
DeviceNet Base 70 mm Stack Lights
Catalog #: 855T-DL1BVMC
DeviceNet Base 70 mm Stack Lights
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Housing color | Black |
---|---|
Cap option | Cap included |
Base type | Vertical mount base |
Network connection option | DeviceNet mini-connect with 1 m cable (It can only be used with 24V DC) |
Material | DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/4X/13, IP65 |
Mechanical
Shock | 5 module stack: 20 G |
---|---|
Vibration | 5 module stack: 0.5 G |
Recommended terminal torque | 0.8 Nm |
Colour | Black |
Wire size | 0.5 mm² |
Electrical
Current consumption | 70 mA @ 24V DC |
---|---|
Communication rate options | 125K, 250K, 500K, Autobaud |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN006 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN006 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.