https://www.rockwellautomation.com/en-gb/products/details.2090-XXTPMP-14S12.html
Cable, Continuous Flexible, Power, 600V, Motor End Bayonet Connector - Drive End Flying Leads, 12 m Length, 14 AWG Conductor, Orange Jacket, Industrial Grade Thermoplastic Elastomer Jacket, Motor, UL Listed to TC-ER Requirements
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD004 |
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD004 |
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.