https://www.rockwellautomation.com/en-gb/products/details.2090-XXNPMP-14S30.html
Cable, Non-Flexible, Power, 600V, Motor End Bayonet Connector - Drive End Flying Leads, 30 m Length, 14 AWG Conductor, Black Jacket, Industrial Grade Thermoplastic Elastomer Jacket, Motor, UL Registered to AWM Requirements
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD004 |
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD004 |
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.