Loading

ControlLogix®, Motion, and Integrated Architecture Educational Workstation

Part Number: ABT-TDCEEDU2-A

Share This:

EmailEmail
PrintPrint
ControlLogix®, Motion, and Integrated Architecture Educational Workstation (ABT-TDCEEDU2-A)

Workstation Functionality

The ControlLogix®, Motion, and Integrated Architecture Educational Workstation provides a comprehensive platform for teaching advanced industrial automation concepts within a modern Integrated Architecture® environment. Combining a ControlLogix® 5580 controller, Kinetix® 5700 motion system, PowerFlex® 525 AC drive, FLEX 5000™ I/O, industrial Ethernet networking, and operator interface technologies, the workstation enables learners to configure, program, operate, and troubleshoot multi-discipline control systems using hardware commonly deployed in manufacturing and processing applications.


Training Purpose

The workstation is designed to help learners develop advanced automation skills through hands-on experience with integrated control, distributed I/O, industrial networking, motion control, variable frequency drives, machine operation, and system diagnostics. Students gain practical experience configuring and programming a complete Integrated Architecture solution while developing the skills required to commission, maintain, optimise, and troubleshoot complex automation systems used in modern industrial facilities.

Major Components

Network Hardware

  • Stratix® 5200 Managed Ethernet Switch
  • FLEX 5000™ EtherNet/IP Adapter

Control Hardware

  • ControlLogix® 5581 Controller
  • ControlLogix® Chassis and Power Supply
  • Kinetix® 5700 Servo Drive System
  • PowerFlex® 525 AC Drive
  • FLEX 5000™ I/O Platform
  • VPL Servo Motor
  • Industrial AC Motor

Operator Interface Panel

  • PanelView™ 5510 Graphic Terminal
  • Industrial Operator Control Panel
  • Tower Light Assembly
  • Emergency Stop Circuit
  • Analogue Signal Training Panel

Unit Dimensions

  • Width: 48 in (1219 mm)
  • Height: 59 in (1499 mm)
  • Depth: 28 in (711 mm)
  • Weight: 262 lbs (119 kg)

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).


Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 5 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Training Workstations
  4. Chevron LeftChevron Left Education Workstations
  5. Chevron LeftChevron Left ControlLogix®, Motion, and Integrated Architecture Educational Workstation (ABT-TDCEEDU2-A)
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose