Loading

1834 EtherNet/IP In-cabinet Demonstration Workstation

Part Number: ABT-MD1834EIC, ABT-MD1834EIC-CE (for EMEA region only)

Share This:

EmailEmail
PrintPrint

Workstation Functionality

The demo provides a compact, hands-on platform for showing motor control integration using direct-on-line (DOL) starting technology with EtherNet/IP connectivity. Designed for customer demonstrations, technical training, and product familiarization, the workstation includes the 1834-AENTR Stratix 4400 Gateway Interface, 1486 flat media, and communication interfaces for controlling 100-E contactors, motor starters, and 800F panel operators. An integrated 5380 Compact GuardLogix controller is included within the self-contained package.

Users can interact with the physical push buttons to start and stop the motor starters. The demonstration box also includes a standard 120V AC electrical receptacle for connecting a small motor or resistive load, such as a fan, drill, or small hair dryer. This external load connection helps users visualize AC motor operation and monitor operating data, including motor current in amps, thermal capacity utilization (TCU%), and real-time fault detection. The workstation reinforces functional operation and key capabilities such as motor control, parameter configuration, EtherNet/IP communications, and peer-to-peer functionality. Its portable design provides a safe, repeatable environment for showing common application scenarios, commissioning procedures, and troubleshooting techniques.

A CE-compliant version of this workstation will also be available for customers in the EMEA region. Customers requiring a workstation that meets applicable CE requirements should order ABT-MD1834EIC-CE.


Training Purpose

This workstation is designed for customers, distributors, sales teams, and service personnel seeking practical, hands-on experience with the operation and functionality of the 1834 EtherNet/IP In-cabinet solution. It serves as an interactive learning platform for system setup, device control, local operator integration, and basic troubleshooting. The workstation also reinforces best practices for machine-level applications by providing a safe, repeatable environment for showing real-world operating scenarios.

Major Components

Network Hardware

  • 1834-AENTR EtherNet/IP™ Gateway
  • 1486 Flat Media Communication System
  • EtherNet/IP™ Communication Interfaces

Control Hardware

  • Compact GuardLogix® 5380 Controller
  • 100-E Motor Starters with EtherNet/IP™ Communication Capability
  • 1834 Supplemental Power Tap
  • 120V/240VAC Power Supply
  • Integrated Wiring and Protection Components

Operator Interface Panel

  • 800F Panel Operator Pushbuttons and Status Indicators with EtherNet/IP™ Communication

Unit Dimensions

  • Width: 19.50 in (495 mm)
  • Height: 9.94 in (252 mm)
  • Depth: 5.74 in (146 mm)

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).


Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Training Workstations
  4. Chevron LeftChevron Left Distributor Demo Workstations
  5. Chevron LeftChevron Left 1834 EtherNet/IP In-cabinet Demonstration Workstation
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose