Loading

PlantPAx System Design and Configuration

Share This:

EmailEmail
PrintPrint
  • Course Number: PRC201
  • Type: Instructor-led
  • Technology: Process Control Courses
  • Category: Program Design
  • Duration: 4.5 days
Instructor-led Course Catalog

Course Purpose

This course introduces the core components of a PlantPAx® 5.0 distributed control system, including system architecture, configuration, alarms, and security. During this course, you will focus on designing and configuring a PlantPAx 5.0 system and learn how to:

  • Define and procure a PlantPAx 5.0 process automation system
  • Create process control applications with the PlantPAx 5.0 library of add-on instructions, faceplates, and process strategies
  • Create interactive displays for operator workstations, including alarms
  • Secure a PlantPAx 5.0 system
  • Verify a PlantPAx 5.0 system

Objectives

Upon completion of this course, you should be able to design, configure, and secure a PlantPAx 5.0 application.


Who Should Attend

System Integrators, Field Support Engineers, Remote Support Engineers, Distributors, Domain Experts, and Engineers with entry-level experience to PlantPAx or are new to PlantPAx who have a background in automated process control and Rockwell Automation products should attend this course.

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Studio 5000 Logix Designer Level 1: ControlLogix System Fundamentals course (CCP146) and
  • FactoryTalk View SE Programming course (CCV207) or
  • Practical work experience with process applications, ControlLogix® systems and programming, and FactoryTalk® View SE applications

Technology Requirements

All technology is provided for student use in the classroom by Rockwell Automation. It is not necessary for students to bring any technology with them when attending this course.

 

Student Materials

To enhance and facilitate the students’ learning experiences, the following materials are provided as part of the course package:

  • Student Manual includes the key concepts, definitions, examples, and activities presented in this course
  • Lab Guide includes the hands-on exercises
  • The following PlantPAx documentation
    • PlantPAx Distributed Control System Selection Guide (PROCES-SG001)
    • PlantPAx Distributed Control System Configuration and Implementation User Manual (PROCES-UM100)
    • Rockwell Automation Library of Process Objects (PROCES-RM200)
    • Rockwell Automation Process HMI Style Guide (PROCES-WP023)
    • Application Code Manager User Manual (LOGIX-UM003)

Hands-on Practice

Throughout this course, you will have the opportunity to practice the skills you have learned through a variety of hands-on exercises.

To complete the exercises, you will use a VMware image designed to simulate a real production facility. You will practice designing and configuring the system.

You will also have the opportunity to combine and practice groups of key skills by completing one integrated practice in the course.

Course Agenda

Day 1

  • Defining and Procuring a PlantPAx Distributed Control System
  • Defining a PlantPAx Distributed Control System Architecture Using the PlantPAx System Estimator
  • Developing a PlantPAx Distributed Control System Application Using Studio 5000 Application Code Manager

Day 2

  • Creating Control Strategies for a PlantPAx Application using the Rockwell Automation Library of Process Objects
  • Integrated Practice: Creating Control Strategies and HMI Faceplates for a PlantPAx Application and configuring area-based security

Day 3

  • Configuring Area-Based Security for a PlantPAx Application
  • Developing a PlantPAx HMI Application Using the Rockwell Automation Library of Process Objects and Tools

Day 4

  • Configuring Alarms for a PlantPAx Application
  • Configuring a Sequencer in a PlantPAx Application

Day 5

  • Verifying an Application Using PlantPAx System Checklists

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Support
  3. Chevron LeftChevron Left Instructor-led Courses
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose