Loading

Reconfigurable 3D Sensing
Allen-Bradley

Our Swift-E 3D Reconfigurable sensors are ideal for completeness (item count) checks, product level detection or box filling and palletizer layering.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Black rectangular sensor with lenses on one end and a single, multicolor Status LED on the rear of the housing
Black rectangular sensor with lenses on one end and a single, multicolor Status LED on the rear of the housing
Chevron LeftChevron Left
Black rectangular sensor with lenses on one end and a single, multicolor Status LED on the rear of the housing
Chevron LeftChevron Left
Allen-Bradley logo

Industry is evolving and consumer expectations for personalization have resulted in demand for greater product variability, ultimately driving a need for more flexible manufacturing adapting to changing products or conditions. The Swift-E reconfigurable 3D sensor is an ideal solution for a wide range of industrial applications such as:

  • Completeness / item count checks — In many industrial systems it is necessary to validate the completeness or presence/absence of product. Swift-E provides no-touch, wide range solutions for validating the completeness or height of objects for a range of industrial applications.
  • Product level detection or box filling — Swift-E can provide level measurement of bulk materials completeness inspection to ensure all boxes are filled as expected.
  • Palletizer layering — Validating that all the product has been transferred from staging to the pallet is a common challenge in palletizing systems. With Swift-E each pallet layer can be validated for completeness, ensuring the integrity of the pallet stacking.

Overview

  • Offers built-in configuration via the Web Connect software tool, all the processing is in the device, so no additional hardware / software is necessary
  • Includes 2 x preconfigured and fully reconfigurable application templates for height or distance measurement, out of the box for quick set up 
  • Features an optimized range of a 640 x 480 pixels frame, combined with a 43° x 33° field of view, providing high quality sensing in a range of typically between 0.5…6 m (1.6…19.7 ft)
  • Integrates quickly and easily with Allen-Bradley Logix controllers via EtherNet/IP, providing connectivity through The Connected Enterprise®, giving you real-time data access to help you maximize productivity and avoid unplanned downtime
  • Offers integrated infrared illumination which eliminates the need of any additional lighting source simplifying installation
  • Factory calibrated for high precision, its high resolution combined with the technology capability for fast image capture deliver very fast results

Swift-E Sensor Videos

Understand more about Swift-E, how to configure your 3D sensor and use the videos to get started measuring and validating.

What is Swift-E?
Validate Presence or Absence with Swift-E
Add Swift-E to Logix 5000
Configure Swift-E with Web Connect
Connect Swift-E with RSLinx and FactoryTalk Linx
Measure Fullness with Swift-E

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
Swift-E Reconfigurable 3D Sensor Installation Instructions OI-IN001_-EN-P
User Manuals Publication
Swift-E Reconfigurable 3D Sensor User Manual OI-UM001_-EN-P
Product Profiles Publication
Swift-E Reconfigurable 3D Sensor Product Profile OIE1-PP001_-EN-P
Certifications
Certifications
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • RCM
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left Reconfigurable 3D Sensing
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose